,Model##other##,Temperature Rating##Piping_Temperature##Fahrenheit,K-Factor##other##,Frame Material##other##,Deflector Material##other##,Application##other##,Occupancy Type##other##,Approvals##other##,Description##other##,URL##other##,Part Number##other##,Element##other##,Orifice Size##Pipe_Size##inches,Style##other##,Upright##other##,Pendent##other##,Horizontal Sidewall##other##,Open##other##,Type A Frame##other##,Type B Frame##other##,Type C Frame##other##,Type D Frame##other##,Type E Frame##other##,Type F Frame##other##,Bulb 1##other##,Bulb 2##other##,Bulb 3##other##,Fusible Element##other##
VK570 - 13840AB - K14.0 (200) - 155F - Standard Brass,VK570,155.0,14.0,VK - Brass,VK - Brass,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840AB,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840AD - K14.0 (200) - 175F - Standard Brass,VK570,175.0,14.0,VK - Brass,VK - Brass,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840AD,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840AE - K14.0 (200) - 200F - Standard Brass,VK570,200.0,14.0,VK - Brass,VK - Brass,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840AE,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840AG - K14.0 (200) - 286F - Standard Brass,VK570,286.0,14.0,VK - Brass,VK - Brass,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840AG,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840FB - K14.0 (200) - 155F - Chrome,VK570,155.0,14.0,VK - Chrome,VK - Chrome,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840FB,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840FD - K14.0 (200) - 175F - Chrome,VK570,175.0,14.0,VK - Chrome,VK - Chrome,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840FD,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840FE - K14.0 (200) - 200F - Chrome,VK570,200.0,14.0,VK - Chrome,VK - Chrome,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840FE,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840FG - K14.0 (200) - 286F - Chrome,VK570,286.0,14.0,VK - Chrome,VK - Chrome,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840FG,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840MB/W - K14.0 (200) - 155F - White-Polyester,VK570,155.0,14.0,VK - White Polyester,VK - White Polyester,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840MB/W,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840MD/W - K14.0 (200) - 175F - White-Polyester,VK570,175.0,14.0,VK - White Polyester,VK - White Polyester,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840MD/W,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840ME/W - K14.0 (200) - 200F - White-Polyester,VK570,200.0,14.0,VK - White Polyester,VK - White Polyester,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840ME/W,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840MG/W - K14.0 (200) - 286F - White-Polyester,VK570,286.0,14.0,VK - White Polyester,VK - White Polyester,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840MG/W,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840ME/B - K14.0 (200) - 200F - Black-Polyester,VK570,200.0,14.0,VK - Black Polyester,VK - Black Polyester,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840ME/B,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840MB/B - K14.0 (200) - 155F - Black-Polyester,VK570,155.0,14.0,VK - Black Polyester,VK - Black Polyester,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840MB/B,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840MD/B - K14.0 (200) - 175F - Black-Polyester,VK570,175.0,14.0,VK - Black Polyester,VK - Black Polyester,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840MD/B,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840MG/B - K14.0 (200) - 286F - Black-Polyester,VK570,286.0,14.0,VK - Black Polyester,VK - Black Polyester,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840MG/B,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840JNB - K14.0 (200) - 155F - Nickel PTFE (ENT),VK570,155.0,14.0,VK - Nickel PTFE,VK - Nickel PTFE,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840JNB,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840JND - K14.0 (200) - 175F - Nickel PTFE (ENT),VK570,175.0,14.0,VK - Nickel PTFE,VK - Nickel PTFE,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840JND,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840JNE - K14.0 (200) - 200F - Nickel PTFE (ENT),VK570,200.0,14.0,VK - Nickel PTFE,VK - Nickel PTFE,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840JNE,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840JNG - K14.0 (200) - 286F - Nickel PTFE (ENT),VK570,286.0,14.0,VK - Nickel PTFE,VK - Nickel PTFE,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840JNG,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
VK570 - 13840ABT - K14.0 (200) - 155F - Standard Brass,VK570,155.0,14.0,VK - Brass,VK - Brass,Extended Coverage,Ordinary,"cULus, UL",VK570 - EC/QREC Ordinary Hazard Upright Spk (K14.0),https://www.vikinggroupinc.com/vk570-ecqrec-ordinary-hazard-upright-spk-k140-0,13840ABT,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,1,0,0,0,0,0,1,0,0,0
